Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC78
Part #:1009224
Catalog #:4TC78
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8.2 in | Datum Diameter (C): | 7.8 |
| Model Name: | 4TC-L_Sheave_Master | Bushing Used: | Q2 |
| Material: | Cast Iron | Number of Grooves: | 4 |
| Belt Type: | Classic or 358 | Overall Length (in): | 4.578125 in |
| Pitch Diameter (C): | 8.2 | Number of Flanges: | 5 |
| Number of Hubs: | 1 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Face Width (in): | 4.25 | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289202935 | Weight: | 27.47 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 4.50 IN |

