Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC80
Part #:1009281
Catalog #:4TC80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 8 | Pitch Diameter (C): | 8.4 |
| Bushing Used: | Q2 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 8.4 in | Model Name: | 4TC-L_Sheave_Master |
| Number of Grooves: | 4 | Overall Length (in): | 4.578125 in |
| Material: | Cast Iron | Belt Section: | C |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Overall Width (in): | 4.53125 | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 | Face Width (in): | 4.25 |
General Specifications
| UPC: | 662289163076 | Weight: | 29.27 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 5.60 IN |

