Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC82
Part #:1009349
Catalog #:4TC82
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.578125 in | Pitch Diameter (C): | 8.6 |
| Material: | Cast Iron | Datum Diameter (C): | 8.2 |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Bushing Used: | Q2 | Outside Diameter (in): | 8.6 in |
| Model Name: | 4TC-L_Sheave_Master | Belt Section: | C |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.53125 |
| Face Width (in): | 4.25 | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289223039 | Weight: | 27.63 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 5.10 IN |

