Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC88
Part #:1009505
Catalog #:4TC88
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 9.2 | Bushing Used: | Q2 |
| Material: | Cast Iron | Number of Grooves: | 4 |
| Datum Diameter (C): | 8.8 | Overall Length (in): | 4.578125 in |
| Model Name: | 4TC-L_Sheave_Master | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 9.2 in | Belt Section: | C |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4.25 |
| Keyway Size: | .500 | Bushing Bore Range: | 1.000 - 2.625 |
| Pulley Construction: | Webbed | Overall Width (in): | 4.53125 |
General Specifications
| UPC: | 662289310609 | Weight: | 29.24 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 4.25 IN |

