Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC90
Part #:1009562
Catalog #:4TC90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9.4 in | Number of Grooves: | 4 |
| Overall Length (in): | 4.578125 in | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 9 | Bushing Used: | Q2 |
| Model Name: | 4TC-L_Sheave_Master | Material: | Cast Iron |
| Pitch Diameter (C): | 9.4 | Bore (Min) (in): | 1 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Overall Width (in): | 4.53125 | Bushing Bore Range: | 1.000 - 2.625 |
| Pulley Construction: | Webbed | Face Width (in): | 4.25 |
General Specifications
| UPC: | 662289273287 | Weight: | 30.18 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 5.60 IN |

