Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC98
Part #:1009778
Catalog #:4TC98
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Flanges: | 5 | Bushing Used: | Q2 |
| Number of Hubs: | 1 | Datum Diameter (C): | 9.8 |
| Number of Grooves: | 4 | Pitch Diameter (C): | 10.2 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 10.2 in |
| Overall Length (in): | 4.578125 in | Belt Type: | Classic or 358 |
| Material: | Cast Iron | Model Name: | 4TC-L_Sheave_Master |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .500 | Bushing Bore Range: | 1.000 - 2.625 |
| Face Width (in): | 4.25 |
General Specifications
| UPC: | 662289293452 | Weight: | 34.16 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 4.60 IN |

