Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC100
Part #:1009836
Catalog #:4TC100
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.578125 in | Datum Diameter (C): | 10 |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 10.4 in |
| Bushing Used: | Q2 | Model Name: | 4TC-L_Sheave_Master |
| Pitch Diameter (C): | 10.4 | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Face Width (in): | 4.25 | Keyway Size: | .500 |
| Overall Width (in): | 4.53125 | Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289153510 | Weight: | 37.11 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 4.50 IN |

