Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC130
Part #:1010172
Catalog #:4TC130
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 4TC-L_Sheave_Master | Overall Length (in): | 4.578125 in |
| Number of Grooves: | 4 | Material: | Cast Iron |
| Outside Diameter (in): | 13.4 in | Datum Diameter (C): | 13 |
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 13.4 |
| Bushing Used: | Q2 | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289173815 | Weight: | 44.70 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

