Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC240
Part #:1010354
Catalog #:4TC240
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 4TC-L_Sheave_Master | Overall Length (in): | 4.578125 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Number of Grooves: | 4 | Pitch Diameter (C): | 24.4 |
| Datum Diameter (C): | 24 | Bushing Used: | Q2 |
| Outside Diameter (in): | 24.4 in | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289263950 | Weight: | 85.30 LB |
| Packaged Length: | 24.40 IN | Packaged Width: | 24.40 IN |
| Packaged Height: | 4.25 IN |

