Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B58Q
Part #:1010511
Catalog #:4B58Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 4 |
| Overall Length (in): | 3.578125 in | Outside Diameter (in): | 6.15 in |
| Bushing Used: | Q1 | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 6.1 | Pitch Diameter (A): | 5.6 |
| Datum Diameter (A): | 5.4 | Datum Diameter (B): | 5.8 |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.53125 | Face Width (in): | 3.25 |
| Keyway Size: | .500 | Pulley Construction: | Webbed |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289304394 | Weight: | 11.75 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 3.25 IN |

