Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B62Q
Part #:1010636
Catalog #:4B62Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.55 in | Bushing Used: | Q1 |
| Number of Grooves: | 4 | Material: | Cast Iron |
| Pitch Diameter (A): | 6 | Datum Diameter (B): | 6.2 |
| Pitch Diameter (B): | 6.5 | Overall Length (in): | 3.578125 in |
| Datum Diameter (A): | 5.8 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Face Width (in): | 3.25 | Overall Width (in): | 3.53125 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289144549 | Weight: | 13.57 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.50 IN |

