Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B160R
Part #:1011352
Catalog #:4B160R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Overall Length (in): | 3.796875 in |
| Bushing Used: | R1 | Datum Diameter (B): | 16 |
| Datum Diameter (A): | 15.6 | Outside Diameter (in): | 16.35 in |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Pitch Diameter (A): | 15.8 | Pitch Diameter (B): | 16.3 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoked | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 3.25 | Overall Width (in): | 3.78125 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289310999 | Weight: | 47.10 LB |
| Packaged Length: | 17.30 IN | Packaged Width: | 17.20 IN |
| Packaged Height: | 3.40 IN |

