Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B184R
Part #:1011402
Catalog #:4B184R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 18 | Material: | Cast Iron |
| Overall Length (in): | 3.796875 in | Number of Grooves: | 4 |
| Bushing Used: | R1 | Datum Diameter (B): | 18.4 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 18.75 in |
| Pitch Diameter (A): | 18.2 | Pitch Diameter (B): | 18.7 |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.78125 | Face Width (in): | 3.25 |
| Keyway Size: | .750 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289175239 | Weight: | 51.75 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 3.25 IN |

