Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B250R
Part #:1011626
Catalog #:4B250R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Number of Grooves: | 4 |
| Number of Flanges: | 5 | Pulley Material: | Cast Iron |
| Number of Hubs: | 1 | Datum Diameter (A): | 24.6 |
| Material: | Cast Iron | Datum Diameter (B): | 25 |
| Outside Diameter (in): | 25.35 in | Overall Length (in): | 3.796875 in |
| Belt Type: | Classic or 358 | Pitch Diameter (A): | 24.8 |
| Pitch Diameter (B): | 25.3 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289115488 | Weight: | 71.00 LB |
| Packaged Length: | 25.35 IN | Packaged Width: | 25.35 IN |
| Packaged Height: | 3.25 IN |

