Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4B380R
Part #:1011840
Catalog #:4B380R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Bushing Used: | R1 |
| Pitch Diameter (A): | 37.8 | Material: | Cast Iron |
| Datum Diameter (A): | 37.6 | Overall Length (in): | 3.796875 in |
| Datum Diameter (B): | 38 | Pitch Diameter (B): | 38.3 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 38.35 in |
| Belt Section: | A, B | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289265602 | Weight: | 126.00 LB |
| Packaged Length: | 38.35 IN | Packaged Width: | 38.35 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

