Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C96R
Part #:1012343
Catalog #:4C96R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10 in | Bushing Used: | R1 |
| Pitch Diameter (C): | 10 | Number of Grooves: | 4 |
| Datum Diameter (C): | 9.6 | Overall Length (in): | 4.296875 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 4.25 |
| Overall Width (in): | 4.28125 | Keyway Size: | .750 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289246113 | Weight: | 31.94 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 4.40 IN |

