Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C100R
Part #:1012491
Catalog #:4C100R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.296875 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Datum Diameter (C): | 10 |
| Number of Grooves: | 4 | Outside Diameter (in): | 10.4 in |
| Pitch Diameter (C): | 10.4 | Bushing Used: | R1 |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 4.28125 | Pulley Construction: | Webbed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 4.25 |
General Specifications
| UPC: | 662289311194 | Weight: | 34.14 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

