Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4C102R
Part #:1012574
Catalog #:4C102R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Datum Diameter (C): | 10.2 |
| Pulley Material: | Cast Iron | Overall Length (in): | 4.296875 in |
| Outside Diameter (in): | 10.6 in | Number of Grooves: | 4 |
| Bushing Used: | R1 | Pitch Diameter (C): | 10.6 |
| Belt Section: | C | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Webbed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.125 - 3.750 | Overall Width (in): | 4.28125 |
| Face Width (in): | 4.25 |
General Specifications
| UPC: | 662289116317 | Weight: | 35.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

