Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V2800F
Part #:1058619
Catalog #:45V2800F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 45V_LG_Sheavemaster | Bushing Used: | F |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 27.9 |
| Outside Diameter (in): | 28 in | Number of Grooves: | 4 |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289353651 | Weight: | 110.00 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 28.00 IN |
| Packaged Height: | 3.75 IN |

