Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 45V5000J
Part #:1058627
Catalog #:45V5000J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Material: | Cast Iron | Outside Diameter (in): | 50 in |
| Model Name: | 45V_LG_Sheavemaster | Bushing Used: | J |
| Pitch Diameter (5V): | 49.9 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289333639 | Weight: | 248.00 LB |
| Packaged Length: | 50.00 IN | Packaged Width: | 50.00 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.50.9040 |

