Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V1250F
Part #:1058700
Catalog #:48V1250F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 48V_LG_Sheavemaster | Number of Grooves: | 4 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 12.5 in | Bushing Used: | F |
| Pitch Diameter (8V): | 12.3 | Belt Section: | 8V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 4.875 |
| Bushing Bore Range: | 1.000 - 4.000 | Overall Width (in): | 4.875 |
| Pulley Construction: | Solid | Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289344321 | Weight: | 74.00 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 5.03 IN | HTC: | 8483.50.9040 |

