Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V1320F
Part #:1058718
Catalog #:48V1320F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | F |
| Model Name: | 48V_LG_Sheavemaster | Outside Diameter (in): | 13.2 in |
| Pulley Material: | Cast Iron | Number of Grooves: | 4 |
| Pitch Diameter (8V): | 13 | Bore (Min) (in): | 1 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Overall Width (in): | 4.875 |
| Face Width (in): | 4.875 | Pulley Construction: | Solid |
| Bushing Bore Range: | 1.000 - 4.000 | Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289374359 | Weight: | 81.00 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 5.03 IN | HTC: | 8483.50.9040 |

