Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V1400F
Part #:1058726
Catalog #:48V1400F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 48V_LG_Sheavemaster |
| Material: | Cast Iron | Pitch Diameter (8V): | 13.8 |
| Outside Diameter (in): | 14 in | Bushing Used: | F |
| Number of Grooves: | 4 | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Pulley Construction: | Spoke | Face Width (in): | 4.875 |
| Bushing Bore Range: | 1.00 - 4.000 | Overall Width (in): | 5.03125 |
General Specifications
| UPC: | 662289323418 | Weight: | 87.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 5.03 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

