Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V1600F
Part #:1058734
Catalog #:48V1600F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | F |
| Material: | Cast Iron | Model Name: | 48V_LG_Sheavemaster |
| Outside Diameter (in): | 16 in | Pitch Diameter (8V): | 15.8 |
| Number of Grooves: | 4 | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Bore Type: | QD Bushed | Face Width (in): | 4.875 |
| Pulley Construction: | Arm | Overall Width (in): | 4.875 |
| Bushing Bore Range: | 1.000 - 4.000 | Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289354337 | Weight: | 96.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 5.03 IN | HTC: | 8483.50.9040 |

