Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V2240J
Part #:1058791
Catalog #:48V2240J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 48V_LG_Sheavemaster |
| Number of Grooves: | 4 | Bushing Used: | J |
| Outside Diameter (in): | 22.4 in | Pulley Material: | Cast Iron |
| Pitch Diameter (8V): | 22.2 | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Face Width (in): | 4.875 |
| Pulley Construction: | Arm | Overall Width (in): | 4.875 |
| Bushing Bore Range: | 1.500 - 4.500 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289344406 | Weight: | 154.00 LB |
| Packaged Length: | 22.40 IN | Packaged Width: | 22.40 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |

