Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 48V4000M
Part #:1058817
Catalog #:48V4000M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Bushing Used: | M |
| Material: | Cast Iron | Pitch Diameter (8V): | 39.8 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 40 in |
| Model Name: | 48V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 2 in | Belt Section: | 8V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
| Overall Width (in): | 4.875 | Pulley Construction: | Arm |
| Face Width (in): | 4.875 | Length Through Bore (in): | 6.75 in |
General Specifications
| UPC: | 662289404452 | Weight: | 310.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 40.00 IN |
| Packaged Height: | 7.84 IN | HTC: | 8483.50.9040 |

