Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4H3V33
Part #:1059385
Catalog #:4H3V33
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 4 |
| Pitch Diameter (3V): | 3.3 | Bushing Used: | H |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 3.35 in |
| Overall Length (in): | 2.40625 in | Bore (Min) (in): | 0.375 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Overall Width (in): | 2.40625 | Face Width (in): | 1.9063 |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289298945 | Weight: | 2.25 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

