Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4F3V28X7/8
Part #:1059583
Catalog #:4F3V28X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 2.75 | Material: | Cast Iron |
| Model Name: | 4F3_SheaveMaster | Number of Grooves: | 4 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 2.8 in |
| Belt Section: | 3V | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .1875 |
General Specifications
| UPC: | 662289239115 | Weight: | 2.39 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

