Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4F3V30X 1 1/8
Part #:1059682
Catalog #:4F3V30X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Model Name: | 4F3_SheaveMaster |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 3 in | Pitch Diameter (3V): | 2.9 |
| Belt Section: | 3V | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Bore Type: | Finished with Keyway and SS |
| Overall Width (in): | 2.375 | Face Width (in): | 1.9063 |
| Pulley Construction: | Plain | Keyway Size: | .250 |
General Specifications
| UPC: | 662289289165 | Weight: | 2.52 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 2.94 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

