Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4F3V31X1
Part #:1059765
Catalog #:4F3V31X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 3.15 in |
| Material: | Cast Iron | Pitch Diameter (3V): | 3.1 |
| Model Name: | 4F3_SheaveMaster | Number of Grooves: | 4 |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289119226 | Weight: | 2.81 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

