Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4F3V33X 1 1/8
Part #:1059864
Catalog #:4F3V33X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 4F3_SheaveMaster |
| Pitch Diameter (3V): | 3.3 | Number of Grooves: | 4 |
| Outside Diameter (in): | 3.35 in | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | 3V | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289169375 | Weight: | 3.26 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

