Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4F3V33X 1 3/8
Part #:1059872
Catalog #:4F3V33X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Model Name: | 4F3_SheaveMaster | Pitch Diameter (3V): | 3.3 |
| Material: | Cast Iron | Outside Diameter (in): | 3.35 in |
| Bore (Min) (in): | 1.375 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .3125 |
General Specifications
| UPC: | 662289299300 | Weight: | 2.94 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

