Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4P3V50
Part #:1060219
Catalog #:4P3V50
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5 in | Material: | Cast Iron |
| Overall Length (in): | 2.140625 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 4 | Bushing Used: | P1 |
| Pitch Diameter (3V): | 4.95 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Face Width (in): | 1.9063 | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 2.1875 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289289615 | Weight: | 5.80 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

