Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4P3V53
Part #:1060318
Catalog #:4P3V53
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Overall Length (in): | 2.140625 in | Pitch Diameter (3V): | 5.25 |
| Outside Diameter (in): | 5.3 in | Bushing Used: | P1 |
| Material: | Cast Iron | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.9063 |
| Overall Width (in): | 2.1875 | Bushing Bore Range: | 0.500 - 1.750 |
| Keyway Size: | .375 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289179664 | Weight: | 6.62 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.50 IN |

