Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4Q3V69
Part #:1060672
Catalog #:4Q3V69
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 6.85 | Overall Length (in): | 2.90625 in |
| Outside Diameter (in): | 6.9 in | Number of Grooves: | 4 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bushing Used: | Q1 | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.9063 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 2.859375 |
| Pulley Construction: | Webbed | Keyway Size: | .500 |
General Specifications
| UPC: | 662289149933 | Weight: | 13.05 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 2.50 IN |

