Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4Q3V80
Part #:1060755
Catalog #:4Q3V80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8 in | Pulley Material: | Cast Iron |
| Bushing Used: | Q1 | Number of Grooves: | 4 |
| Pitch Diameter (3V): | 7.95 | Material: | Cast Iron |
| Overall Length (in): | 2.90625 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 2.859375 |
| Face Width (in): | 1.9063 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289311934 | Weight: | 13.72 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 2.10 IN |

