Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4Q3V106
Part #:1060839
Catalog #:4Q3V106
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.90625 in | Bushing Used: | Q1 |
| Number of Grooves: | 4 | Outside Diameter (in): | 10.6 in |
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 10.55 |
| Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.859375 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Face Width (in): | 1.9063 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289200146 | Weight: | 16.30 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.25 IN |

