Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R3V250
Part #:1061076
Catalog #:4R3V250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 25 in | Bushing Used: | R1 |
| Number of Grooves: | 4 | Overall Length (in): | 3.171875 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (3V): | 24.95 | Belt Section: | 3V |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289200375 | Weight: | 60.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 3.16 IN |

