Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R3V335
Part #:1061134
Catalog #:4R3V335
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Pitch Diameter (3V): | 33.45 |
| Outside Diameter (in): | 33.5 in | Pulley Material: | Cast Iron |
| Bushing Used: | R1 | Overall Length (in): | 3.171875 in |
| Material: | Cast Iron | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289311972 | Weight: | 88.00 LB |
| Packaged Length: | 33.50 IN | Packaged Width: | 33.50 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

