Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4Q5V52
Part #:1061316
Catalog #:4Q5V52
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 5.1 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 5.2 in | Number of Grooves: | 4 |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Overall Length (in): | 4.140625 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Plain | Overall Width (in): | 4.09375 |
| Keyway Size: | .500 | Face Width (in): | 3.0625 |
General Specifications
| UPC: | 662289556335 | Weight: | 7.30 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN |

