Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R5V85
Part #:1061704
Catalog #:4R5V85
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8.5 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | R1 |
| Overall Length (in): | 3.703125 in | Number of Grooves: | 4 |
| Pitch Diameter (5V): | 8.4 | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.6875 |
| Keyway Size: | .750 | Face Width (in): | 3.0625 |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289290598 | Weight: | 22.97 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 3.40 IN |

