Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R5V109
Part #:1062058
Catalog #:4R5V109
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Outside Diameter (in): | 10.9 in |
| Pulley Material: | Cast Iron | Bushing Used: | R1 |
| Pitch Diameter (5V): | 10.8 | Overall Length (in): | 3.703125 in |
| Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Overall Width (in): | 3.6875 | Pulley Construction: | Web |
| Keyway Size: | 0.75 | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 3.0625 |
General Specifications
| UPC: | 662289190898 | Weight: | 33.29 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 3.40 IN |

