Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R5V132
Part #:1062272
Catalog #:4R5V132
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 13.2 in |
| Material: | Cast Iron | Bushing Used: | R1 |
| Pitch Diameter (5V): | 13.1 | Number of Grooves: | 4 |
| Overall Length (in): | 3.703125 in | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Keyway Size: | 0.75 | Pulley Construction: | Spoke |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 3.0625 |
| Overall Width (in): | 3.6875 |
General Specifications
| UPC: | 662289191116 | Weight: | 35.05 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 3.25 IN |

