Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R5V140
Part #:1062348
Catalog #:4R5V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.703125 in | Pitch Diameter (5V): | 13.9 |
| Outside Diameter (in): | 14 in | Number of Grooves: | 4 |
| Bushing Used: | R1 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Keyway Size: | .750 | Overall Width (in): | 3.6875 |
| Face Width (in): | 3.0625 | Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289121137 | Weight: | 38.29 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.40 IN |
| Packaged Height: | 3.40 IN |

