Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4R5V150
Part #:1062413
Catalog #:4R5V150
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 14.9 | Number of Grooves: | 4 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | R1 | Overall Length (in): | 3.703125 in |
| Outside Diameter (in): | 15 in | Bore (Min) (in): | 1.125 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 | Pulley Construction: | Spoked |
| Overall Width (in): | 3.6875 | Face Width (in): | 3.0625 |
General Specifications
| UPC: | 662289141203 | Weight: | 38.60 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 3.25 IN |

