Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4S8V132
Part #:1062918
Catalog #:4S8V132
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | S1 | Material: | Cast Iron |
| Number of Grooves: | 4 | Pulley Material: | Cast Iron |
| Pitch Diameter (8V): | 13 | Outside Diameter (in): | 13.2 in |
| Overall Length (in): | 4.875 in | Belt Section: | 8V |
| Bore (Min) (in): | 1.6875 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.6875 - 4.1875 |
| Overall Width (in): | 4.875 | Keyway Size: | .750 |
| Pulley Construction: | Plain | Face Width (in): | 4.875 |
General Specifications
| UPC: | 662289291625 | Weight: | 99.00 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

