Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4S8V140
Part #:1062991
Catalog #:4S8V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | S1 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 14 in |
| Overall Length (in): | 4.875 in | Number of Grooves: | 4 |
| Pitch Diameter (8V): | 13.8 | Bore (Min) (in): | 1.6875 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4.875 |
| Pulley Construction: | Plain | Keyway Size: | .750 |
| Bushing Bore Range: | 1.6875 - 4.1875 | Overall Width (in): | 4.875 |
General Specifications
| UPC: | 662289281718 | Weight: | 114.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 4.88 IN |

