Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4S8V150
Part #:1063072
Catalog #:4S8V150
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.875 in | Bushing Used: | S1 |
| Pulley Material: | Cast Iron | Pitch Diameter (8V): | 14.8 |
| Number of Grooves: | 4 | Material: | Cast Iron |
| Outside Diameter (in): | 15 in | Belt Section: | 8V |
| Bore (Min) (in): | 1.6875 in | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Keyway Size: | 0.75 | Pulley Construction: | Web |
| Bushing Bore Range: | 1.6875 - 4.1875 | Overall Width (in): | 4.875 |
| Face Width (in): | 4.875 |
General Specifications
| UPC: | 662289312245 | Weight: | 107.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

