Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4S8V170
Part #:1063239
Catalog #:4S8V170
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.875 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 4 | Bushing Used: | S1 |
| Material: | Cast Iron | Pitch Diameter (8V): | 16.8 |
| Outside Diameter (in): | 17 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.6875 in | Belt Section: | 8V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.6875 - 4.1875 |
General Specifications
| UPC: | 662289221899 | Weight: | 115.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 17.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

