Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4S8V200
Part #:1063478
Catalog #:4S8V200
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 20 in | Overall Length (in): | 4.875 in |
| Number of Grooves: | 4 | Pitch Diameter (8V): | 19.8 |
| Bushing Used: | S1 | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.688 - 4.250 |
General Specifications
| UPC: | 662289312320 | Weight: | 147.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

